IESNA:LM-63-2002
[TEST]P1390265
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10899.0
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
40.2 53.6 57.0 60.3 63.7 70.4 77.1 83.8 90.5 100.6 114.0 134.1 171.0 211.2 214.6 211.2 214.6 238.0 328.5 539.8 734.2 851.5 864.9 824.7 
808.0 586.7 476.1 409.0 372.1 335.3 298.4 251.4 160.9 73.8 30.2 3.4 0.0 0.0 
40.2 53.6 57.0 63.7 67.1 77.1 83.8 97.2 107.3 127.4 174.3 264.8 398.9 476.1 533.0 610.2 734.2 1002.4 1642.7 2718.9 3966.0 4251.0 
3818.5 3205.0 3034.0 2437.3 1776.8 1260.5 868.3 616.9 439.2 331.9 157.6 83.8 30.2 3.4 0.0 0.0 
40.2 53.6 57.0 63.7 73.8 83.8 97.2 127.4 194.4 425.8 808.0 1284.0 1713.1 2189.2 2658.5 3164.8 3774.9 5015.4 7878.4 11311.4 
13219.0 13500.6 12984.3 12464.7 12293.7 11891.4 11137.1 9531.2 6695.0 3791.7 1827.1 700.7 217.9 110.6 36.9 3.4 0.0 0.0 
40.2 50.3 53.6 63.7 77.1 90.5 117.3 177.7 435.8 1210.3 2128.8 3020.6 3966.0 4646.6 5397.5 6118.3 7476.1 10547.0 14499.6 
18130.4 19313.8 19659.1 19743.0 20172.1 20309.5 20440.3 18811.0 14855.0 11224.2 7801.3 5317.1 1545.5 432.5 124.0 26.8 3.4 0.0 
0.0 
40.2 46.9 53.6 63.7 77.1 93.9 127.4 248.1 754.3 1961.2 3406.2 4556.1 5468.0 6359.7 7449.3 8656.2 10842.0 15304.2 21539.9 
24701.3 25757.4 25965.2 26806.7 27708.5 27765.5 26779.9 23313.4 18754.0 14513.0 11814.3 7747.7 2400.4 791.2 167.6 33.5 3.4 0.0 
0.0 
40.2 43.6 50.3 60.3 77.1 93.9 137.5 268.2 982.3 2484.2 4080.0 5126.0 6031.2 7137.5 8364.5 9876.5 12645.7 17879.0 24376.1 
27487.3 28831.6 29582.6 30970.5 31651.1 31570.6 29951.4 25764.1 20517.4 17242.0 14067.2 8555.6 3355.9 1069.5 164.3 33.5 0.0 
0.0 0.0 
40.2 40.2 46.9 57.0 73.8 90.5 124.0 248.1 848.2 2118.8 3459.8 4579.5 5407.6 6212.2 7258.2 8508.7 10587.2 14881.8 20993.4 
24309.1 25190.8 25381.9 26069.2 26766.5 26840.2 25676.9 22250.6 18073.4 14275.0 11489.1 7620.3 2497.6 1079.5 224.6 30.2 0.0 0.0 
0.0 
40.2 40.2 46.9 57.0 70.4 87.2 110.6 181.0 502.9 1237.1 2222.7 3144.7 3989.5 4589.6 5199.8 5893.7 6996.7 9920.1 14328.6 
17805.2 18945.1 19183.1 19270.3 19592.1 19743.0 19759.7 17952.7 14459.4 10815.2 7868.4 5327.1 1713.1 657.1 164.3 23.5 0.0 0.0 
0.0 
40.2 40.2 46.9 53.6 63.7 77.1 90.5 117.3 191.1 472.7 885.1 1371.2 1810.4 2206.0 2655.2 3134.6 3677.7 4951.7 7677.3 11438.8 
13262.6 13487.2 12870.3 12303.7 12126.0 11546.1 10671.1 8689.7 6269.2 3778.3 1934.4 784.5 261.5 124.0 36.9 0.0 0.0 0.0 
40.2 36.9 43.6 50.3 57.0 63.7 77.1 83.8 97.2 124.0 181.0 291.7 412.4 479.4 543.1 643.7 791.2 1025.9 1572.3 2853.0 4187.3 4445.4 
3845.3 3151.4 3020.6 2286.4 1659.5 1103.0 740.9 563.2 455.9 362.1 194.4 90.5 26.8 0.0 0.0 0.0 
40.2 36.9 40.2 46.9 53.6 60.3 67.1 73.8 80.5 90.5 103.9 127.4 171.0 211.2 211.2 207.9 217.9 238.0 298.4 539.8 844.8 918.6 828.1 724.1 
700.7 526.3 429.1 378.8 352.0 338.6 315.1 281.6 204.5 80.5 23.5 0.0 0.0 0.0 
40.2 36.9 40.2 43.6 50.3 57.0 60.3 67.1 67.1 73.8 80.5 90.5 97.2 117.3 124.0 120.7 107.3 103.9 107.3 110.6 114.0 127.4 147.5 164.3 164.3 191.1 
211.2 224.6 234.7 231.3 228.0 201.2 171.0 97.2 23.5 0.0 0.0 0.0 
40.2 33.5 36.9 40.2 43.6 46.9 50.3 50.3 50.3 53.6 53.6 57.0 60.3 60.3 60.3 63.7 63.7 67.1 63.7 60.3 60.3 60.3 60.3 60.3 63.7 73.8 
83.8 87.2 90.5 97.2 114.0 130.7 127.4 100.6 36.9 0.0 0.0 0.0 
40.2 33.5 33.5 36.9 36.9 36.9 40.2 40.2 40.2 40.2 40.2 43.6 40.2 40.2 40.2 40.2 40.2 40.2 43.6 43.6 46.9 46.9 46.9 50.3 50.3 57.0 
67.1 73.8 77.1 77.1 70.4 60.3 57.0 46.9 26.8 0.0 0.0 0.0 
40.2 30.2 30.2 30.2 30.2 33.5 30.2 30.2 30.2 30.2 30.2 30.2 30.2 30.2 26.8 26.8 26.8 26.8 26.8 23.5 26.8 30.2 36.9 40.2 40.2 43.6 40.2 33.5 30.2 23.5 20.1 16.8 10.1 3.4 0.0 
0.0 0.0 0.0 
40.2 30.2 26.8 26.8 26.8 26.8 26.8 23.5 23.5 23.5 20.1 20.1 16.8 16.8 13.4 13.4 10.1 13.4 16.8 20.1 16.8 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 30.2 26.8 26.8 23.5 23.5 23.5 20.1 20.1 16.8 13.4 10.1 6.7 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 26.8 23.5 23.5 20.1 20.1 20.1 16.8 16.8 10.1 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 26.8 23.5 20.1 16.8 16.8 13.4 13.4 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 26.8 20.1 16.8 13.4 13.4 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 20.1 16.8 13.4 13.4 10.1 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 20.1 16.8 13.4 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 20.1 13.4 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 16.8 13.4 10.1 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 16.8 13.4 10.1 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 23.5 16.8 13.4 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 26.8 20.1 16.8 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 30.2 23.5 20.1 16.8 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 36.9 30.2 26.8 23.5 20.1 16.8 10.1 6.7 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.2 43.6 40.2 36.9 33.5 30.2 26.8 23.5 20.1 13.4 10.1 6.7 6.7 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
40.2 46.9 43.6 40.2 36.9 33.5 33.5 30.2 23.5 20.1 13.4 13.4 10.1 10.1 6.7 6.7 6.7 3.4 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.4 3.4 3.4 0.0 
0.0 0.0 
40.2 50.3 46.9 43.6 40.2 40.2 36.9 33.5 30.2 23.5 20.1 16.8 13.4 13.4 10.1 10.1 10.1 6.7 6.7 6.7 6.7 6.7 6.7 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.7 6.7 
3.4 3.4 0.0 
40.2 53.6 50.3 46.9 46.9 43.6 43.6 43.6 36.9 33.5 26.8 23.5 23.5 20.1 16.8 16.8 13.4 13.4 13.4 13.4 13.4 10.1 10.1 10.1 6.7 6.7 6.7 6.7 6.7 6.7 6.7 10.1 10.1 10.1 
10.1 10.1 10.1 0.0 
40.2 53.6 50.3 50.3 50.3 46.9 46.9 46.9 43.6 40.2 36.9 30.2 26.8 26.8 23.5 23.5 20.1 20.1 20.1 20.1 16.8 13.4 13.4 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 
10.1 10.1 10.1 0.0 
40.2 50.3 46.9 46.9 46.9 46.9 46.9 46.9 46.9 40.2 36.9 33.5 33.5 30.2 30.2 26.8 26.8 26.8 26.8 23.5 23.5 20.1 16.8 13.4 13.4 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 
10.1 10.1 10.1 10.1 0.0 
40.2 50.3 46.9 46.9 43.6 43.6 43.6 40.2 40.2 40.2 36.9 36.9 36.9 33.5 33.5 33.5 33.5 33.5 36.9 40.2 36.9 30.2 26.8 23.5 23.5 20.1 20.1 16.8 16.8 
20.1 16.8 13.4 10.1 10.1 6.7 6.7 6.7 0.0 
40.2 46.9 46.9 43.6 43.6 43.6 43.6 43.6 40.2 40.2 40.2 40.2 40.2 40.2 40.2 43.6 43.6 43.6 43.6 43.6 43.6 46.9 53.6 60.3 63.7 63.7 
57.0 50.3 46.9 40.2 36.9 33.5 30.2 20.1 13.4 6.7 3.4 0.0 
40.2 50.3 46.9 46.9 46.9 46.9 50.3 46.9 46.9 46.9 50.3 50.3 50.3 50.3 50.3 53.6 53.6 57.0 57.0 60.3 60.3 63.7 63.7 67.1 67.1 73.8 
83.8 90.5 90.5 87.2 83.8 77.1 73.8 63.7 40.2 6.7 3.4 0.0 
40.2 50.3 53.6 53.6 53.6 57.0 57.0 60.3 60.3 60.3 63.7 67.1 67.1 67.1 70.4 73.8 77.1 80.5 77.1 73.8 70.4 73.8 73.8 77.1 80.5 93.9 
103.9 107.3 114.0 120.7 137.5 154.2 147.5 120.7 43.6 6.7 0.0 0.0 
40.2 53.6 57.0 57.0 60.3 67.1 70.4 73.8 77.1 83.8 90.5 97.2 107.3 124.0 134.1 127.4 120.7 117.3 117.3 124.0 127.4 140.8 177.7 187.7 191.1 211.2 
224.6 231.3 234.7 224.6 214.6 194.4 160.9 87.2 33.5 3.4 0.0 0.0 
40.2 53.6 57.0 60.3 63.7 70.4 77.1 83.8 90.5 100.6 114.0 134.1 171.0 211.2 214.6 211.2 214.6 238.0 328.5 539.8 734.2 851.5 864.9 824.7 
808.0 586.7 476.1 409.0 372.1 335.3 298.4 251.4 160.9 73.8 30.2 3.4 0.0 0.0 
